Purpose:
Simple SCT program Use the match reload registers to change the duty cycle of two PWM
signals and maintain their dead-time intervals using the NORELOAD_L bit in the SCT Configuration register

Running mode:
* Compile, Flash the program and reset.
* Default project target set to Blinky_Release (exectuing from flash)

Note:
Tested on LPC800 LPCXpresso Board
LPC800 running at 24 MHz

Output:
 P0_16 (SCT_OUT0)
 P0_7 (SCT_OUT1)